Complex Transistor(DTR+DTR)IMH21 Outline
SMT6/SC-74/SOT-457 Equivalent circuit diagram
[ Product description ] Devices integrating two transistors are available in ultra-compact packages, suitable for various applications such as pre-amplifier differential amplification circuits, high-frequency oscillattors, driver ICs and so forth. Features• Ultra-compact complex bipolar transistor, input resistor type Product specifications
*The contents described here are just outline for introduction.
Copyright © 1997-2012 ROHM CO.,LTD. |
||||||||||||||||||||||||||||||