Excellence in Electronics - ROHM

Complex Transistor(DTR+Diode)

EML20

Outline

EML20 Outline

EMT6/SC-107C
@ROHM/JEDEC

Dimensions

EML20 Dimensions

* Click to enlarge.

Equivalent circuit diagram

EML20 Equivalent circuit diagram

[ Product description ]

Devices integrating two transistors are available in ultra-compact packages, suitable for various applications such as pre-amplifier differential amplification circuits, high-frequency oscillattors, driver ICs and so forth.

Features

• Ultra-compact complex bipolar transistor for DC-DC converter

Product specifications

Absolute maximum ratings (Ta=25ºC)
Rated parameters Standard value Conditions
Supply voltage VCC(V) 50  
Input voltage VIN(V) -5 to +12  
Collector current IC(A) -0.1 max.
Total power dissipation PD(W) 0.15 Each terminal mounted on a recommended land pattern
Junction temperature Tj(deg) 150  
Storage temterature Tstg(deg) -55 to +125  
Absolute maximum ratings (Ta=25ºC)
Rated parameters Standard value Conditions
Repetitive peak reverse voltage VRM -  
Reverse voltage VR(V) 30  
Forward current IF -  
Forward current surge peak IFSM(A) 1 60Hz/1cycle
Total power dissipation PD(W) 0.15 Each terminal mounted on a recommended land pattern
Junction temperature Tj(°C) 125  
Storage temterature Tstg(°C) -55 to +125  

*The contents described here are just outline for introduction.
Please obtain the specification sheets from us for thorough check before use.



Copyright © 1997-2012 ROHM CO.,LTD.