Outline

EMT5/SC-107BB @ROHM/JEDEC
Dimensions

* Click to enlarge.
Equivalent circuit diagram

[ Product description ]
Devices integrating two transistors are available in ultra-compact packages, suitable for various applications such as pre-amplifier differential amplification circuits, high-frequency oscillattors, driver ICs and so forth.
Features
• Ultra-compact complex bipolar transistor for DC-DC converter
Product specifications
| Absolute maximum ratings (Ta=25ºC) |
| Rated parameters |
Standard value |
Conditions |
| Supply voltage VCC(V) |
-50 |
|
| Input voltage VIN(V) |
-40 to +10 |
|
| Collector current IC(A) |
-0.1 |
max. |
| Total power dissipation PD(W) |
0.15 |
Each terminal mounted on a recommended land pattern |
| Junction temperature Tj(deg) |
150 |
|
| Storage temterature Tstg(deg) |
-55 to +125 |
|
| Absolute maximum ratings (Ta=25ºC) |
| Rated parameters |
Standard value |
Conditions |
| Repetitive peak reverse voltage VRM(V) |
35 |
|
| Reverse voltage VR(V) |
30 |
|
| Forward current IF |
- |
|
| Forward current surge peak IFSM(A) |
1 |
60Hz/1cycle |
| Total power dissipation PD(W) |
0.15 |
Each terminal mounted on a recommended land pattern |
| Junction temperature Tj(°C) |
125 |
|
| Storage temterature Tstg(°C) |
-55 to +125 |
|
*The contents described here are just outline for introduction.
Please obtain the specification sheets from us for thorough check before use.
Copyright © 1997-2012 ROHM CO.,LTD.
|