ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • LAPIS Semiconductor
  • Kionix
  • Distribution Inventory Search

Complex Transistor(BIP+MOS)

EMF9

Inquiries concering our products

Outline

EMF9 Outline

EMT6

Dimensions

EMF9 Dimensions

* Click to enlarge.

Equivalent circuit diagram

EMF9 Equivalent circuit diagram

[ Product description ]

Devices integrating two transistors are available in ultra-compact packages, suitable for various applications such as pre-amplifier differential amplification circuits, high-frequency oscillattors, driver ICs and so forth.

Features

• Ultra-compace complex bipolar transistor for power management

Product specifications

Absolute maximum ratings (Ta=25ºC) (Tr1)
Rated parameters Standard value Conditions
Collector-Base voltage VCBO(V) 15  
Collector-Emitter voltage VCEO(V) 12  
Emitter-Base voltage VEBO(V) 6  
Collector current(continuous) IC(A) 0.5  
Collector current(pulse) ICP(A) 1 Single pulse Pw=1ms
Total power dissipation PC(W) 0.15 120mW per element must not be exceeded. Each terminal mounted on a recommended land pattern
Junction temperature Tj(°C) 150  
Storage temterature Tstg(°C) -55 to +150  
Absolute maximum ratings (Ta=25ºC) (Tr2)
Rated parameters Standard value Conditions
Drain-Source voltage VDSS(V) 30  
Gate-Source voltage VGSS(V) ±20  
Drain current(continuous) ID(A) 0.1  
Total power dissipation PD(W) 0.15 120mW per element must not be exceeded. Each terminal mounted on a recommended land pattern
Channel temperature Tch(°C) 150  
Storage temperature Tstg(°C) -55 to +150  

*The contents described here are just outline for introduction.
Please obtain the specification sheets from us for thorough check before use.



Status Product

Part No. Package Status
*
RoHS Packing
style
Package
quantity
Sales Distribution
Inventory
EMF9T2R EMT6/SC-107C
@ROHM/JEDEC
Active Yes Taping 8000 Inquiry

*1 Display ranks are representative hFE rank.Please understand that selection of hFE rank is not possible.

*2 Active: Production or current type  Preparation: Preliminary type  Preview: Development type


Customers who viewed this product also viewed

Smart display control with new touchless motion function BH1772GLC

ROHM Develops New Motor Driver LSI. Part offers wide range of operating voltages and industry's shortest turn-on ti BD65492MUV

Because the series had been added, it became easy to use. LSI Quick Search


Others

Please check the details on "Product List" for Others.

 Transistors