ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • LAPIS Semiconductor
  • Kionix
  • Distribution Inventory Search

Complex Transistor(BIP+DTR)

UMF8N

Inquiries concering our products

Outline

UMF8N Outline

UMT6

Dimensions

UMF8N Dimensions

* Click to enlarge.

Equivalent circuit diagram

UMF8N Equivalent circuit diagram

[ Product description ]

Devices integrating two transistors are available in ultra-compact packages, suitable for various applications such as pre-amplifier differential amplification circuits, high-frequency oscillattors, driver ICs and so forth.

Features

• Ultra-compace complex bipolar transistor for power management

Product specifications

Absolute maximum ratings (Ta=25ºC) (Tr)
Rated parameters Standard value Conditions
Collector-Base voltage VCBO(V) 15  
Collector-Emitter voltage VCEO(V) 12  
Emitter-Base voltage VEBO(V) 6  
Collector current(continuous) IC(A) 0.5  
Collector current(pulse) ICP(A) 1 Single pulse Pw=1ms
Total power dissipation PC(W) 0.15 Each terminal mounted on a recommended land pattern
Total power dissipation PD -  
Junction temperature Tj(°C) 150  
Storage temterature Tstg(°C) -55 to +150  
Absolute maximum ratings (Ta=25ºC) (DTR)
Rated parameters Standard value Conditions
Supply voltage VC(V) 50  
Input voltage VIN(V) -10 to +40  
Collector current IC(A) 0.1 Characteristics of built-in transistor
Output current IO(A) 0.03  
Total power dissipation PC(W) 0.15 Each terminal mounted on a recommended land pattern
Total power dissipation PD -  
Junction temperature Tj(°C) 150  
Storage temterature Tstg(°C) -55 to +150  

*The contents described here are just outline for introduction.
Please obtain the specification sheets from us for thorough check before use.



Status Product

Part No. Package Status
*
RoHS Packing
style
Package
quantity
Sales Distribution
Inventory
UMF8NTR UMT6/SC-88/SOT-363
@ROHM/JEDEC/JEITA
Active Yes Taping 3000 Inquiry

*1 Display ranks are representative hFE rank.Please understand that selection of hFE rank is not possible.

*2 Active: Production or current type  Preparation: Preliminary type  Preview: Development type


Customers who viewed this product also viewed

ROHM Delivers Dramatically Higher Output and Precision in the Industry's First LED Driver LSI for Automotive Tail Lamps ! BD8372HFP-M

ROHM Develops New Motor Driver LSI. Part offers wide range of operating voltages and industry's shortest turn-on times in a comp BD65491FV

Because the series had been added, it became easy to use. LSI Quick Search


Others

Please check the details on "Product List" for Others.

 Transistors