ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • LAPIS Semiconductor
  • Kionix
  • Distribution Inventory Search

Complex Transistor(BIP+Diode)

QSL9

Inquiries concering our products

Outline

QSL9 Outline

TSMT5

Dimensions

QSL9 Dimensions

* Click to enlarge.

Equivalent circuit diagram

QSL9 Equivalent circuit diagram

[ Product description ]

Devices integrating two transistors are available in ultra-compact packages, suitable for various applications such as pre-amplifier differential amplification circuits, high-frequency oscillattors, driver ICs and so forth.

Features

Compact power complex bipolar transistor for DC-DC converter

Product specifications

Absolute maximum ratings (Ta=25ºC) (Tr)
Rated parameters Standard value Conditions
Collector-Base voltage VCBO(V) -15  
Collector-Emitter voltage VCEO(V) -12  
Emitter-Base voltage VEBO(V) -6  
Collector current(continuous) IC(A) -1.5  
Collector current(pulse) ICP(A) -3  
Total power dissipation PC -  
Total power dissipation PD(W) 0.5 Each terminal mounted on a recommended land pattern
Junction temperature Tj(°C) 150  
Storage temterature Tstg(°C) -40 to +125  
Absolute maximum ratings (Ta=25ºC) (Di)
Rated parameters Standard value Conditions
Repetitive peak reverse voltage VRM(V) 25  
Reverse voltage VR(V) 20  
Forward current IF(A) 0.7  
Forward current surge peak IFSM(A) 3 60Hz/1cycle
Total power dissipation PD(W) 0.5 Each terminal mounted on a recommended land pattern
Junction temperature Tj(°C) 125  
Storage temterature Tstg(°C) -40 to +125  

*The contents described here are just outline for introduction.
Please obtain the specification sheets from us for thorough check before use.



Status Product

Part No. Package Status
*
RoHS Packing
style
Package
quantity
Sales Distribution
Inventory
QSL9TR TSMT5 Active Yes Taping 3000 Inquiry

*1 Display ranks are representative hFE rank.Please understand that selection of hFE rank is not possible.

*2 Active: Production or current type  Preparation: Preliminary type  Preview: Development type


Customers who viewed this product also viewed

ROHM Delivers Dramatically Higher Output and Precision in the Industry's First LED Driver LSI for Automotive Tail Lamps ! BD8372HFP-M

ROHM Develops New Motor Driver LSI. Part offers wide range of operating voltages and industry's shortest turn-on times in a comp BD65492MUV

Because the series had been added, it became easy to use. LSI Quick Search


Others

Please check the details on "Product List" for Others.

 Transistors