Outline

VMT6
Dimensions

* Click to enlarge.
Equivalent circuit diagram

[ Product description ]
Devices integrating two transistors are available in ultra-compact packages, suitable for various applications such as pre-amplifier differential amplification circuits, high-frequency oscillattors, driver ICs and so forth.
Features
• Ultra-compact complex bipolar transistor for pre-amplifier
Product specifications
| Absolute maximum ratings (Ta=25ºC) |
| Rated parameters |
Standard value |
Conditions |
| Collector-Base voltage VCBO(V) |
50 |
|
| Collector-Emitter voltage VCEO(V) |
50 |
|
| Emitter-Base voltage VEBO(V) |
5 |
|
| Collector current(continuous) IC(A) |
0.1 |
|
| Collector current(pulse) ICP(A) |
0.2 |
Single pulse Pw=1ms |
| Element power dissipation PC |
- |
|
| Total power dissipation PC |
- |
|
| Element power dissipation PD(W) |
0.12(PD) |
Each terminal mounted on a recommended land pattern |
| Power dissipation PD(W) |
0.15(PD) |
Each terminal mounted on a recommended land pattern |
| Junction temperature Tj(°C) |
150 |
|
| Storage temterature Tstg(°C) |
-55 to +150 |
|
*The contents described here are just outline for introduction.
Please obtain the specification sheets from us for thorough check before use.
Copyright © 1997-2012 ROHM CO.,LTD.
|