Excellence in Electronics - ROHM

Complex Transistor(BIP+BIP)

VT6T11

Outline

VT6T11 Outline

VMT6

Dimensions

VT6T11 Dimensions

* Click to enlarge.

Equivalent circuit diagram

VT6T11 Equivalent circuit diagram

[ Product description ]

Devices integrating two transistors are available in ultra-compact packages, suitable for various applications such as pre-amplifier differential amplification circuits, high-frequency oscillattors, driver ICs and so forth.

Features

• Compact complex bipolar power transistor for Suitable for current mirror circuit

Product specifications

Absolute maximum ratings (Ta=25ºC)
Rated parameters Standard value Conditions
Collector-Base voltage VCBO(V) -20  
Collector-Emitter voltage VCEO(V) -20  
Emitter-Base voltage VEBO(V) -5  
Collector current(continuous) IC(A) -0.2  
Collector current(pulse) ICP(A) -0.4 Single pulse Pw=1ms
Element power dissipation PC -  
Total power dissipation PC -  
Element power dissipation PD(W) 0.12(PD) Each terminal mounted on a recommended land pattern
Power dissipation PD(W) 0.15(PD) Each terminal mounted on a recommended land pattern
Junction temperature Tj(°C) 150  
Storage temterature Tstg(°C) -55 to +150  

*The contents described here are just outline for introduction.
Please obtain the specification sheets from us for thorough check before use.



Copyright © 1997-2012 ROHM CO.,LTD.