ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • LAPIS Semiconductor
  • Kionix
  • Distribution Inventory Search

Complex Transistor(BIP+BIP)

UMX21N

Inquiries concering our products

Outline

UMX21N Outline

UMT6

Dimensions

UMX21N Dimensions

* Click to enlarge.

Equivalent circuit diagram

UMX21N Equivalent circuit diagram

[ Product description ]

Devices integrating two transistors are available in ultra-compact packages, suitable for various applications such as pre-amplifier differential amplification circuits, high-frequency oscillattors, driver ICs and so forth.

Features

• Ultra-compact complex bipolar transistor for high frequency

Product specifications

Absolute maximum ratings (Ta=25ºC)
Rated parameters Standard value Conditions
Collector-Base voltage VCBO(V) 12  
Collector-Emitter voltage VCEO(V) 6  
Emitter-Base voltage VEBO(V) 3  
Collector current(continuous) IC(A) 0.05  
Collector current(pulse) ICP -  
Element power dissipation PC -  
Total power dissipation PC(W) 0.2  
Junction temperature Tj(°C) 150  
Storage temterature Tstg(°C) -55 to +150  

*The contents described here are just outline for introduction.
Please obtain the specification sheets from us for thorough check before use.



Status Product

Part No. Package Status
*
RoHS Packing
style
Package
quantity
Sales Distribution
Inventory
UMX21NTR UMT6/SC-88/SOT-363
@ROHM/JEDEC/JEITA
Active Yes Taping 3000 Inquiry

*1 Display ranks are representative hFE rank.Please understand that selection of hFE rank is not possible.

*2 Active: Production or current type  Preparation: Preliminary type  Preview: Development type


Customers who viewed this product also viewed

Smart display control with new touchless motion function BH1772GLC

ROHM Develops New Motor Driver LSI. Part offers wide range of operating voltages and industry's shortest turn-on ti BD65491FV

Because the series had been added, it became easy to use. LSI Quick Search


Others

Please check the details on "Product List" for Others.

 Transistors