ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • LAPIS Semiconductor
  • Kionix
  • Distribution Inventory Search

Complex Transistor(BIP+BIP)

IMX17

Inquiries concering our products

Outline

IMX17 Outline

SMT6

Dimensions

IMX17 Dimensions

* Click to enlarge.

Equivalent circuit diagram

IMX17 Equivalent circuit diagram

[ Product description ]

Devices integrating two transistors are available in ultra-compact packages, suitable for various applications such as pre-amplifier differential amplification circuits, high-frequency oscillattors, driver ICs and so forth.

Features

• Ultra-compact complex bipolar transistor for pre-amplifier

Product specifications

Absolute maximum ratings (Ta=25ºC)
Rated parameters Standard value Conditions
Collector-Base voltage VCBO(V) 60  
Collector-Emitter voltage VCEO(V) 50  
Emitter-Base voltage VEBO(V) 5  
Collector current(continuous) IC(A) 0.5  
Collector current(pulse) ICP -  
Element power dissipation PD(W) 0.2  
Total power dissipation PD(W) 0.3  
Junction temperature Tj(°C) 150  
Storage temterature Tstg(°C) -55 to +150  

*The contents described here are just outline for introduction.
Please obtain the specification sheets from us for thorough check before use.



Status Product

Part No. Package Status
*
RoHS Packing
style
Package
quantity
Sales Distribution
Inventory
IMX17T108 SMT6/SC-74/SOT-457
@ROHM/JEDEC/JEITA
Active Yes Taping 3000 Inquiry
IMX17T110 SMT6/SC-74/SOT-457
@ROHM/JEDEC/JEITA
Active Yes Taping 3000 Inquiry

*1 Display ranks are representative hFE rank.Please understand that selection of hFE rank is not possible.

*2 Active: Production or current type  Preparation: Preliminary type  Preview: Development type


Customers who viewed this product also viewed

Smart display control with new touchless motion function BH1772GLC

ROHM Develops New Motor Driver LSI. Part offers wide range of operating voltages and industry's shortest turn-on ti BD65491FV

Because the series had been added, it became easy to use. LSI Quick Search


Others

Please check the details on "Product List" for Others.

 Transistors