Excellence in Electronics - ROHM

Complex Transistor(BIP+BIP)

EMX18

Outline

EMX18 Outline

EMT6/SC-107C
@ROHM/JEDEC

Dimensions

EMX18 Dimensions

* Click to enlarge.

Equivalent circuit diagram

EMX18 Equivalent circuit diagram

[ Product description ]

Devices integrating two transistors are available in ultra-compact packages, suitable for various applications such as pre-amplifier differential amplification circuits, high-frequency oscillattors, driver ICs and so forth.

Features

• Ultra-compact complex bipolar transistor for pre-amplifier

Product specifications

Absolute maximum ratings (Ta=25ºC)
Rated parameters Standard value Conditions
Collector-Base voltage VCBO(V) 15  
Collector-Emitter voltage VCEO(V) 12  
Emitter-Base voltage VEBO(V) 6  
Collector current(continuous) IC(A) 0.5  
Collector current(pulse) ICP(A) 1 Single pulse Pw=1ms
Element power dissipation PC(W) 0.12  
Total power dissipation PC(W) 0.15 Each terminal mounted on a recommended land pattern
Element power dissipation PD -  
Power dissipation PD -  
Junction temperature Tj(°C) 150  
Storage temterature Tstg(°C) -55 to +150  

*The contents described here are just outline for introduction.
Please obtain the specification sheets from us for thorough check before use.



Copyright © 1997-2012 ROHM CO.,LTD.