ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • LAPIS Semiconductor
  • Kionix
  • Distribution Inventory Search

General Purpose Amplification Transistor

SST6839

Inquiries concering our products

Outline

SST6839 Outline

SST3

Dimensions

SST6839 Dimensions

* Click to enlarge.

[ Product description ]

Various products are available in lineup developed focusing on energy-saving and high reliability as main concepts, covering from ultra-compact packages to power-packages to meet the needs in market.

Features

Surface-mount bipolar transistor for general amplification

Product specifications

Absolute maximum ratings (Ta=25ºC)
Rated parameters Standard value Conditions
Collector-Base voltage VCBO(V) -50  
Collector-Emitter voltage VCEO(V) -40  
Emitter-Base voltage VEBO(V) -5  
Collector current(continuous) IC(A) -0.2  
Collector current(pulse) ICP -  
Collector Power dissipation PC(W) 0.2  
Junction temperature Tj(°C) 150  
Storage temterature Tstg(°C) -55 to +150  

*The contents described here are just outline for introduction.
Please obtain the specification sheets from us for thorough check before use.



Status Product

Part No. Package Status
*
RoHS Packing
style
Package
quantity
Sales Distribution
Inventory
SST6839T116 SST3 Active Yes taping 3000 Inquiry

*1 Display ranks are representative hFE rank.Please understand that selection of hFE rank is not possible.

*2 Active: Production or current type  Preparation: Preliminary type  Preview: Development type


Customers who viewed this product also viewed

ROHM Delivers Dramatically Higher Output and Precision in the Industry's First LED Driver LSI for Automotive Tail Lamps ! BD8372HFP-M

ROHM Develops New Motor Driver LSI. Part offers wide range of operating voltages and industry's shortest turn-on times in a comp BD65492MUV

Because the series had been added, it became easy to use. LSI Quick Search


Others

Please check the details on "Product List" for Others.

 Transistors