Outline

SMT3/SC-59/SOT-346 @ROHM/JEDEC/JEITA
Dimensions

* Click to enlarge.
Equivalent circuit diagram

[ Product description ]
Various products are available in lineup developed focusing on energy-saving and high reliability as main concepts, covering from ultra-compact packages to power-packages to meet the needs in market.
Features
Surface-mount bipolar transistor for high hFE & muting
Product specifications
| Absolute maximum ratings (Ta=25ºC) |
| Rated parameters |
Standard value |
Conditions |
| Collector-Base voltage VCBO(V) |
50 |
|
| Collector-Emitter voltage VCEO(V) |
25(VEBO) |
|
| Emitter-Base voltage VEBO(V) |
25 |
|
| Collector current(continuous) IC(A) |
0.3 |
|
| Collector current(pulse) ICP |
- |
|
| Collector Power dissipation PC(W) |
0.2 |
Each terminal mounted on a recommended land pattern |
| Junction temperature Tj(°C) |
150 |
|
| Storage temterature Tstg(°C) |
-55 to +150 |
|
*The contents described here are just outline for introduction.
Please obtain the specification sheets from us for thorough check before use.
Copyright © 1997-2012 ROHM CO.,LTD.
|