Excellence in Electronics - ROHM

Low VCE(sat) Transistor

2SB1694

Outline

2SB1694 Outline

UMT3/SC-70/SOT-323
@ROHM/JEDEC/JEITA

Dimensions

2SB1694 Dimensions

* Click to enlarge.

Equivalent circuit diagram

2SB1694 Equivalent circuit diagram

[ Product description ]

Various products are available in lineup developed focusing on energy-saving and high reliability as main concepts, covering from ultra-compact packages to power-packages to meet the needs in market.

Features

Low VCE(sat)

Product specifications

Absolute maximum ratings (Ta=25ºC)
Rated parameters Standard value Conditions
Collector-Base voltage VCBO(V) -30  
Collector-Emitter voltage VCEO(V) -30  
Emitter-Base voltage VEBO(V) -6  
Collector current(continuous) IC(A) -1  
Collector current(pulse) ICP(A) -2 Pw=1ms,Single pulse
Collector Power dissipation PC(W) 0.2 Each terminal mounted on a recommended land pattern
Junction temperature Tj(°C) 150  
Storage temterature Tstg(°C) -55 to +150  

*The contents described here are just outline for introduction.
Please obtain the specification sheets from us for thorough check before use.



Copyright © 1997-2012 ROHM CO.,LTD.