ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

Energy Saving!ECO Devices

Low VCE(sat) Transistor

2SB1412

Inquiries concering our products
  Data Sheet (PDF, 186K)
Design Model
Reliability information Operation notes Condition of soldering

Outline

2SB1412 Outline

CPT3

Dimensions

2SB1412 Dimensions

* Click to enlarge.

Equivalent circuit diagram

2SB1412 Equivalent circuit diagram

[ Product description ]

Various products are available in lineup developed focusing on energy-saving and high reliability as main concepts, covering from ultra-compact packages to power-packages to meet the needs in market.

Features

Low VCE(sat)

Product specifications

Absolute maximum ratings (Ta=25ºC)
Rated parameters Standard value Conditions
Collector-Base voltage VCBO(V) -30  
Collector-Emitter voltage VCEO(V) -20  
Emitter-Base voltage VEBO(V) -6  
Collector current(continuous) IC(A) -5  
Collector current(pulse) ICP(A) -10 Pw=10ms,Single pulse
Collector Power dissipation PC(W) 1  
Junction temperature Tj(ºC) 150  
Storage temterature Tstg(ºC) -55 to +150  

*The contents described here are just outline for introduction.
Please obtain the specification sheets from us for thorough check before use.



Status Product

Part No. Package Status
*1
RoHS Packing
style
Package
quantity
Samples
*2
Sales
2SB1412TLQ CPT3/SC-63/SOT-428
@ROHM/JEDEC/JEITA
Active Yes taping 2500 Purchase Inquiry

*1 Active: Production or current type  Preparation: Preliminary type  Preview: Development type

*2 Display ranks are representative hFE rank.Please understand that selection of hFE rank is not possible.

Others

Please check the details on "Product List" for Others.

 Transistors