ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

Energy Saving!ECO Devices

Driver Transistor

2SB1188

Inquiries concering our products
  Data Sheet Design Model  SPICE (PDF, 7K)  SPICE (lib)
Operation notes Condition of soldering

Outline

2SB1188 Outline

MPT3

Dimensions

2SB1188 Dimensions

* Click to enlarge.

Equivalent circuit diagram

2SB1188 Equivalent circuit diagram

 

[ Product description ]

Various products are available in lineup developed focusing on energy-saving and high reliability as main concepts, covering from ultra-compact packages to power-packages to meet the needs in market.

Features

Surface-mount bipolar transistor for driver

Product specifications

Absolute maximum ratings (Ta=25ºC)
Rated parameters Standard value Conditions
Collector-Base voltage VCBO(V) -40  
Collector-Emitter voltage VCEO(V) -32  
Emitter-Base voltage VEBO(V) -5  
Collector current(continuous) IC(A) -2  
Collector current(pulse) ICP(A) -2.5 Pw=20ms,duty=1/2
Power dissipation PC(W) 0.5  
Junction temperature Tj(ºC) 150  
Storage temterature Tstg(ºC) -55 to +150  

Status Product

Part No. Package Status
*
RoHS Constitution
materials list
Packing
style
Package
quantity
Samples Sales
2SB1188T100Q MPT3 Active Yes taping 1000 Purchase Inquiry

* Active: Production or current type  Preparation: Preliminary type  Preview: Development type

Similar Products

Please check the details on "Summary table of characteristics" for similer product.

NEW! Transistors