ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

Energy Saving!ECO Devices

Transistors

Rohm's production volume of Transistor is world's top class and Rohm Transistorshad been getting refined in course of complying timely with the market needs.
"Energy saving", "space saving" and "high reliability" are creeds in Rohm's development
concept for field-effect transistor MOSFET, bipolar transistor, and digital transistor (which internally contains resistors for digital circuit applications; invented first in the worlds by Rohm). Furthermore, Rohm transistor lineup offer the wide variety of choice such as complex transistor combining several devices amongst MOSFET/Bipolar transistor/Digital Transistor/Diode, and other products having the uniquefeatures to stand out in the market.
"Small", "thin" and "high-power" are the keywords in Rohm's versatile package deployment to cover the vast area of market demands.
Pb Free/Rohs Logo

Product List


MOSFETs

Characteristics
Search

Field-effect transistor MOSFET. 1.2V - 10V drive type are available, with superiorfeatures of high-speed switching and low On-Resistance.


Bipolar Transistors

Characteristics
Search

Available in the variety of packages having the nature such as small-signal, thin and high-powerto cover the market extensively.


Digital Transistors

Characteristics
Search

Ultraminiature type and small power type are ready for use. Please use ROHM Complex Transistors for various applications.


Complex Transistors

 

Ultraminiature and small power type are prepared. Please use ROHM Complex Transistors for various usages.

MOSFETs
 
Bipolar Transistors
 
Digital Transistors
 
 
with Diode
 
 
 

Topics

High Voltage Resistance High Speed Switching MOSFETs
0.9V Drive ECOMOS(TM) Series
SPICE parameters



 Transistors