ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • LAPIS Semiconductor
  • Kionix
  • Distribution Inventory Search

SiC Power Devices

SiC Schottky Barrier Diodes

The total capacitive charge (Qc) is small, reducing switching loss, enabling high-speed switching operation. 600V and 1200V products available.

Characteristics
Search

Product lineup
●SiC Schottky Barrier Diodes

※The circuit diagram is displayed when the pointer is put on the type name.
Package(mm) VR(V)600 1200
IO(A)6 8 10 12 20 40 5 10 20

9.8x15.4(t=4.4)
TO-220AC SCS106AG SCS108AG SCS110AG SCS112AG SCS120AG *SCS105KG *SCS110KG *SCS120KG

10.2x15.9(t=4.7)
TO-220FM NEW SCS106AM NEW SCS108AM NEW SCS110AM NEW SCS112AM

15.9x20.95(t=5.03)
TO-247 NEW SCS120AE2 NEW SCS140AE2 NEW SCS110KE2 NEW SCS120KE2
Part number with * are under development.

NEW! SiC Power Devices