ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • LAPIS Semiconductor
  • Kionix
  • Distribution Inventory Search

SiC Power Devices

SiC MOSFET (Summary table of characteristics)

2 item(s) hit.

Part
number
Mounting
style
Package
size
Number
of
terminal
Polarity
Term explanation
Drain-Source
voltage
VDSS(V)
Term explanation
Static Drain-Source
on-state
resistance
RDS(on)(Typ.)(Ω)
Term explanation
Drive
voltage
(V)
Term explanation
VGS=18V
Reset    
*SCH2200AX Leaded type 15.99x10.5(t=4.7) 3 N 600 0.2 18
*SCH2080KE Leaded type 15.9x20.95(t=5.03) 3 N 1200 0.09 18

Part number with * are under development.

NEW! SiC Power Devices