Excellence in Electronics - ROHM

Low capacitance Zener diodes

RSB12JS2

Outline

RSB12JS2 Outline

1.6x1.6(t=0.5)

Dimensions

RSB12JS2 Dimensions

 

Equivalent circuit diagram

RSB12JS2 等価回路図

 

[ Product description ]

ROHM's zener diodes are available in various lineup as 2-pin mold surfacemount type and complex type.

Features

• Ultra-small mold type.
• Ultra-low capacitance and bi-directional zener diodes.

Product specifications

Absolute maximum ratings (Ta=25ºC)
Rated parameters Standard value Conditions
Peak pulse power Ppk_1 -  
Peak pulse power Ppk_2 -  
Stand-off voltage VRMN -  
Power dissipation PD(mW) 150  
Junction temperature Tj(°C) 150  
Storage temperature Tstg(°C) -55 to +150  
Operating temperature Topr -  

*The contents described here are just outline for introduction.
Please obtain the specification sheets from us for thorough check before use.



Copyright © 1997-2012 ROHM CO.,LTD.