ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • LAPIS Semiconductor
  • Kionix
  • Distribution Inventory Search

Zener Diodes

CDZ9.1B

Inquiries concering our products

[ Product description ]

ROHM's zener diodes are available in various lineup as 2-pin mold surfacemount type and complex type.

Outline

CDZ9.1B Outline

1.0x0.6(t=0.37)

Dimensions

CDZ9.1B Dimensions

* Click to enlarge.

Equivalent circuit diagram

CDZ9.1B 等価回路図

 

Product specifications

Absolute maximum ratings (Ta=25ºC)
Rated parameters Standard value Conditions
Peak pulse power Ppk_1 -  
Peak pulse power Ppk_2 -  
Stand-off voltage VRMN -  
Power dissipation PD(mW) 100  
Junction temperature Tj(°C) 150  
Storage temperature Tstg(°C) -55 to +150  
Operating temperature Topr(°C) -55 to +150  

Features

• Ultra-small 2-pin mini mold high-density surface mount type.(VMN2)
• High reliability.
• Mounting possible by automated chip mount.


*The contents described here are just outline for introduction.
Please obtain the specification sheets from us for thorough check before use.



Status Product

Part No. Status
*
RoHS Packing
style
Package
quantity
Sales Distribution
Inventory
CDZT2RA9.1B Yes Inquiry

* Active: Production or current type  Preparation: Preliminary type  Preview: Development type


Customers who viewed this product also viewed

Smart display control with new touchless motion function BH1772GLC

ROHM Develops New Motor Driver LSI. Part offers wide range of operating voltages and industry's shortest turn-on ti BD65492MUV

Because the series had been added, it became easy to use. LSI Quick Search


Others

Please check the details on "Product List" for Others.

 Diodes