ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • LAPIS Semiconductor
  • Kionix
  • Distribution Inventory Search

Switching Diodes

DAN217W

Inquiries concering our products

[ Product description ]

ROHM's switching diodes, including diode arrays, are available in high-reliability packages and stable supply for various applications.

Outline

DAN217W Outline

1.6x1.6(t=0.7)

Dimensions

DAN217W Dimensions

* Click to enlarge.

Equivalent circuit diagram

DAN217W 等価回路図

 

Product specifications

Absolute maximum ratings (Ta=25ºC)
Rated parameters Standard value Conditions
Repetitive peak reverse voltage VRM(V) 80  
Reverse voltage(DC) VR(V) 80  
Forward current IFM(A) 0.3  
Average rectified forward current IO(A) 0.1  
Surge current Isurge(mA) 4000 t=1µs
Power dissipation PD(mW) 150  
Junction temperature Tj(°C) 150  
Storage temperature Tstg(°C) -55 to +150  
Rated in slash pat frequency f -  

Features

• Ultra-small mold package.
• Structure:Silicone epitaxial planer type.


*The contents described here are just outline for introduction.
Please obtain the specification sheets from us for thorough check before use.



Status Product

Part No. Status
*
RoHS Packing
style
Package
quantity
Sales Distribution
Inventory
DAN217WTL Yes Inquiry

* Active: Production or current type  Preparation: Preliminary type  Preview: Development type


Customers who viewed this product also viewed

ROHM Delivers Dramatically Higher Output and Precision in the Industry's First LED Driver LSI for Automotive Tail Lamps ! BD8372HFP-M

ROHM Develops New Motor Driver LSI. Part offers wide range of operating voltages and industry's shortest turn-on times in a comp BD65491FV

Because the series had been added, it became easy to use. LSI Quick Search


Others

Please check the details on "Product List" for Others.

 Diodes