ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

Energy Saving!ECO Devices

Schottky Barrier Diodes

RSX301LA-30

Inquiries concering our products
  Data Sheet (PDF, 358K) Design Model  SPICE (lib)
Reliability information Handling precautions Condition of soldering

[ Product description ]

ROHM's schottky barrier diodes are low VF, low IR and high ESD resistant, suitable for PC,mobile phone and various portable electronics.

Outline

RSX301LA-30 Outline

3.8x2.6(t=0.95)

Dimensions

RSX301LA-30 Dimensions

* Click to enlarge.

Equivalent circuit diagram

RSX301LA-30 等価回路図

 

Product specifications

Absolute maximum ratings (Ta=25ºC)
Rated parameters Standard value Conditions
Repetitive peak reverse voltage VRM(V) 30  
Reverse voltage(DC) VR(V) 30  
Average rectified forward current IO(A) 3  
Forward current surge peak IFSM(A) 70 60Hz/1cyc
Junction temperature Tj(ºC) 150  
Storage temperature Tstg(ºC) -40 to +150  

Features

• Thin and small power mold type.
• Highly reliable and low VF, IR type.


*The contents described here are just outline for introduction.
Please obtain the specification sheets from us for thorough check before use.



Status Product

Part No. Package Status
*
RoHS Packing
style
Package
quantity
Samples Sales
RSX301LA-30TR PMDT Active Yes Taping 3000 Purchase Inquiry

* Active: Production or current type  Preparation: Preliminary type  Preview: Development type

Others

Please check the details on "Product List" for Others.

 Diodes