Excellence in Electronics - ROHM

High Efficiency , High Reliability Type Schottky Barrier Diodes

RSX301L-30

Outline

RSX301L-30 Outline

5.0x2.6(t=2.0)

Dimensions

RSX301L-30 Dimensions

 

Equivalent circuit diagram

RSX301L-30 等価回路図

 

[ Product description ]

ROHM's schottky barrier diodes are low VF, low IR and high ESD resistant, suitable for PC,mobile phone and various portable electronics.

Features

• Small, power mold type.
• Low VF, low IR type, and highly reliable.
• Structure:Silicone epitaxial planar type.

Product specifications

Absolute maximum ratings (Ta=25ºC)
Rated parameters Standard value Conditions
Repetitive peak reverse voltage VRM(V) 30  
Reverse voltage(DC) VR(V) 30  
Average rectified forward current IO(A) 3  
Forward current surge peak IFSM(A) 70 60Hz/1cyc
Junction temperature Tj(°C) 150  
Storage temperature Tstg(°C) -40 to +150  

*The contents described here are just outline for introduction.
Please obtain the specification sheets from us for thorough check before use.



Copyright © 1997-2012 ROHM CO.,LTD.