High Efficiency , High Reliability Type Schottky Barrier DiodesRSX101M-30 Outline
3.5x1.6(t=0.8) Dimensions
Equivalent circuit diagram
[ Product description ] ROHM's schottky barrier diodes are low VF, low IR and high ESD resistant, suitable for PC,mobile phone and various portable electronics. Features• Small power mold type. Product specifications
*The contents described here are just outline for introduction.
Copyright © 1997-2012 ROHM CO.,LTD. |
||||||||||||||||||||||||