ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • LAPIS Semiconductor
  • Kionix
  • Distribution Inventory Search

Middle Power Schottky Barrier Diodes

RB060M-60

Inquiries concering our products

[ Product description ]

ROHM's schottky barrier diodes are low VF, low IR and high ESD resistant, suitable for PC,mobile phone and various portable electronics.

Outline

RB060M-60 Outline

3.5x1.6(t=0.8)

Dimensions

RB060M-60 Dimensions

* Click to enlarge.

Equivalent circuit diagram

RB060M-60 等価回路図

 

Product specifications

Absolute maximum ratings (Ta=25ºC)
Rated parameters Standard value Conditions
Repetitive peak reverse voltage VRM(V) 60  
Reverse voltage(DC) VR(V) 60  
Average rectified forward current IO(A) 2  
Forward current surge peak IFSM(A) 30 60Hz/1cyc
Junction temperature Tj(°C) 150  
Storage temperature Tstg(°C) -40 to +150  

Features

• Small, power mold type(PMDU).
• Low IR type, highly reliable.


*The contents described here are just outline for introduction.
Please obtain the specification sheets from us for thorough check before use.



Status Product

Part No. Status
*
RoHS Packing
style
Package
quantity
Sales Distribution
Inventory
RB060M-60TR Yes Inquiry

* Active: Production or current type  Preparation: Preliminary type  Preview: Development type


Customers who viewed this product also viewed

ROHM Delivers Dramatically Higher Output and Precision in the Industry's First LED Driver LSI for Automotive Tail Lamps ! BD8372HFP-M

ROHM Develops New Motor Driver LSI. Part offers wide range of operating voltages and industry's shortest turn-on times in a comp BD65491FV

Because the series had been added, it became easy to use. LSI Quick Search


Others

Please check the details on "Product List" for Others.

 Diodes