ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • LAPIS Semiconductor
  • Kionix
  • Distribution Inventory Search

Rectifier Diodes

RR264M-400

Inquiries concering our products

[ Product description ]

ROHM's rectifier diodes are highly reliable almighty devices to cover all applications including consumers/industrials/automotives.

Outline

RR264M-400 Outline

3.5x1.6(t=0.8)

Dimensions

RR264M-400 Dimensions

* Click to enlarge.

Equivalent circuit diagram

RR264M-400 等価回路図

 

Product specifications

Absolute maximum ratings (Ta=25ºC)
Rated parameters Standard value Conditions
Non-repetieive peak reverse voltage VRSM -  
Repetitive peak reverse voltage VRM(V) 400  
Forward current(DC) IF(A) 1  
Average rectified forward current IO(A) 0.7  
Forward current surge peak IFSM(A) 25 60Hz/1cyc
Junction temperature Tj(°C) 150  
Storage temperature Tstg(°C) -55 to +150  

Features

• Small, power mold type.
• Highly reliable.


*The contents described here are just outline for introduction.
Please obtain the specification sheets from us for thorough check before use.



Status Product

Part No. Status
*
RoHS Packing
style
Package
quantity
Sales Distribution
Inventory
RR264M-400TR Yes Inquiry

* Active: Production or current type  Preparation: Preliminary type  Preview: Development type


Customers who viewed this product also viewed

ROHM Delivers Dramatically Higher Output and Precision in the Industry's First LED Driver LSI for Automotive Tail Lamps ! BD8372HFP-M

ROHM Develops New Motor Driver LSI. Part offers wide range of operating voltages and industry's shortest turn-on times in a comp BD65492MUV

Because the series had been added, it became easy to use. LSI Quick Search


Others

Please check the details on "Product List" for Others.

 Diodes