ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

Energy Saving!ECO Devices

Rectifier Diodes

RR255M-400

Inquiries concering our products
  Data Sheet (PDF, 125K) Design Model  SPICE (lib)
Reliability information Handling precautions Condition of soldering

[ Product description ]

Ideal for the strobe protection which needs high current surge resistance.

Outline

RR255M-400 Outline

2.6x1.6(t=0.8)

Dimensions

RR255M-400 Dimensions

* Click to enlarge.

Equivalent circuit diagram

RR255M-400 等価回路図

 

Product specifications

Absolute maximum ratings (Ta=25ºC)
Rated parameters Standard value Conditions
Non-repetieive peak reverse voltage VRSM -  
Repetitive peak reverse voltage VRM(V) 400  
Forward current(DC) IF -  
Average rectified forward current IO(A) 0.7  
Forward current surge peak IFSM -  
Junction temperature Tj(ºC) 150  
Storage temperature Tstg(ºC) -55 to +150  

Features

• Small, power mold type.
• Highly reliable.


*The contents described here are just outline for introduction.
Please obtain the specification sheets from us for thorough check before use.



Status Product

Part No. Package Status
*
RoHS Packing
style
Package
quantity
Samples Sales
RR255M-400TR PMDU/SOD-123
@ROHM/JEDEC
Active Yes Taping 3000 Purchase Inquiry

* Active: Production or current type  Preparation: Preliminary type  Preview: Development type

Others

Family Mounting
style
Package
size
Number
of
terminal
Application Repetitive peak
reverse voltage
VRM(V)
Average rectified
forward current
IO(A)
RoHS
Reset
1SR139-400 Leaded type 3.0x2.5(t=2.5) 2 High-speed Rectifier Diodes 400 1 Yes
1SR139-600 Leaded type 3.0x2.5(t=2.5) 2 General Purpose Rectifier Diodes 600 1 Yes
1SR153-400 Leaded type 3.0x2.5(t=2.5) 2 High-speed Rectifier Diodes 400 1 Yes
1SR154-400 Surface mount 4.5x2.6(t=2.0) 2 General Purpose Rectifier Diodes 400 1 Yes
1SR154-600 Surface mount 4.5x2.6(t=2.0) 2 General Purpose Rectifier Diodes 600 1 Yes
1SR156-400 Surface mount 4.5x2.6(t=2.0) 2 High-speed Rectifier Diodes 400 1 Yes
RR255M-400 Surface mount 2.6x1.6(t=0.8) 2 High-frequency Rectifier Diodes 400 0.7 Yes
RR264M-400 Surface mount 2.6x1.6(t=0.8) 2 General Purpose Rectifier Diodes 400 0.7 Yes
RR274EA-400 Surface mount 2.9x1.6(t=1.0) 5 General Purpose Rectifier Diodes 400 0.5 Yes

 

 Diodes