Excellence in Electronics - ROHM

PIN Diodes

RN779F

Outline

RN779F Outline

2.0x2.1(t=0.9)

Dimensions

RN779F Dimensions

 

Equivalent circuit diagram

RN779F 等価回路図

 

[ Product description ]

ROHM's PIN diodes are available in lineup as switching type for mobile and wireles LAN, and as attenuator type for tuner.

Features

• Small mold type.(UMD3).
• Rf(High frequency resistance) and Ct(Capacitance between terminals) are very low.

Product specifications

Absolute maximum ratings (Ta=25ºC)
Rated parameters Standard value Conditions
Reverse voltage(DC) VR(V) 50  
Forward current IF(A) 0.05  
Junction temperature Tj(°C) 150  
Storage temperature Tstg(°C) -55 to +150  

*The contents described here are just outline for introduction.
Please obtain the specification sheets from us for thorough check before use.



Copyright © 1997-2012 ROHM CO.,LTD.