ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • OKI Semiconductor
  • Kionix
  • Distribution Inventory Search

Diodes

JEDEC Standard & Euro Standard Diodes

ROHM's switching diodes are available in high-reliability packages and stable supply for various applications.
This product is available only outside of Japan.
Product lineup
●JEDEC Standard & Euro Standard Diodes

※The circuit diagram is displayed when the pointer is put on the type name.
Package(mm) VRM(V)
70 80
SSD3
(SOT-23)
BAV70 BAW56
BAV99

 Diodes