ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • LAPIS Semiconductor
  • Kionix
  • Distribution Inventory Search

Fast Recovery Diodes

RF505B6S

Inquiries concering our products

[ Product description ]

ROHM's fast recovery diodes are ultra high-speed, low VF, and suited for significant efficiency increase of switching power supply as well as reduction of switching loss.

Outline

RF505B6S Outline

6.5x9.5(t=2.3)

Dimensions

RF505B6S Dimensions

* Click to enlarge.

Equivalent circuit diagram

RF505B6S 等価回路図

 

Product specifications

Absolute maximum ratings (Ta=25ºC)
Rated parameters Standard value Conditions
Repetitive peak reverse voltage VRM(V) 600  
Reverse voltage(DC) VR(V) 600  
Forward current IF -  
Average rectified forward current IO(A) 5  
Forward current surge peak IFSM(A) 50 60Hz/1cyc
Junction temperature Tj(°C) 150  
Storage temperature Tstg(°C) -55 to +150  

Features

• Power mold type.
• High-speed switching and high reliability.


*The contents described here are just outline for introduction.
Please obtain the specification sheets from us for thorough check before use.



Status Product

Part No. Status
*
RoHS Packing
style
Package
quantity
Sales Distribution
Inventory
RF505B6STL Yes Inquiry

* Active: Production or current type  Preparation: Preliminary type  Preview: Development type


Customers who viewed this product also viewed

Smart display control with new touchless motion function BH1772GLC

ROHM Develops New Motor Driver LSI. Part offers wide range of operating voltages and industry's shortest turn-on ti BD65491FV

Because the series had been added, it became easy to use. LSI Quick Search


Others

Please check the details on "Product List" for Others.

 Diodes