Excellence in Electronics - ROHM

Fast Recovery Diodes

RF1001T2D

Outline

RF1001T2D Outline

15.0x10.0

Dimensions

RF1001T2D Dimensions

 

Equivalent circuit diagram

RF1001T2D 等価回路図

 

[ Product description ]

ROHM's fast recovery diodes are ultra high-speed, low VF, and suited for significant efficiency increase of switching power supply as well as reduction of switching loss.

Features

• Cathode common type.
• Ultra-low VF, ultra high-speed switching and low switching loss products.

Product specifications

Absolute maximum ratings (Ta=25ºC)
Rated parameters Standard value Conditions
Repetitive peak reverse voltage VRM(V) 200  
Reverse voltage(DC) VR(V) 200  
Forward current IF -  
Average rectified forward current IO(A) 10  
Forward current surge peak IFSM(A) 80 60Hz/1cyc
Junction temperature Tj(°C) 150  
Storage temperature Tstg(°C) -55 to +150  

*The contents described here are just outline for introduction.
Please obtain the specification sheets from us for thorough check before use.



Copyright © 1997-2012 ROHM CO.,LTD.