ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • LAPIS Semiconductor
  • Kionix
  • Distribution Inventory Search

Diodes

Fast Recovery Diodes (Summary table of characteristics)

72 item(s) hit.

Family Mounting
style
Package
size
Number
of
terminal
Reverse
voltage
VR(V)
Average rectified
forward current
IO(A)
Distribution
Inventory
Reset
RF05VA1S Surface mount 2.5x1.3(t=0.6) 2 100 0.5
RF05VA2S Surface mount 2.5x1.3(t=0.6) 2 200 0.5
RFU02VS6S Surface mount 2.5x1.3(t=0.6) 2 600 0.2
RFU02VS8S Surface mount 2.5x1.3(t=0.6) 2 800 0.2
RF04UA2D Surface mount 2.9x2.8(t=1.0) 6 200 0.4
RF071M2S Surface mount 3.5x1.6(t=0.8) 2 200 0.7
RF081M2S Surface mount 3.5x1.6(t=0.8) 2 200 0.8
RF071L4S Surface mount 5.0x2.6(t=2.0) 2 400 0.7
RF081L2S Surface mount 5.0x2.6(t=2.0) 2 200 1
RF101L2S Surface mount 5.0x2.6(t=2.0) 2 200 1
RF101L4S Surface mount 5.0x2.6(t=2.0) 2 400 1
RF201L2S Surface mount 5.0x2.6(t=2.0) 2 200 2
RF201L4S Surface mount 5.0x2.6(t=2.0) 2 400 1.5
RFN1L6S Surface mount 5.0x2.6(t=2.0) 2 600 0.8
RFN1L7S Surface mount 5.0x2.6(t=2.0) 2 700 0.8
RFN2L4S Surface mount 5.0x2.6(t=2.0) 2 400 1.5
RF301B2S Surface mount 6.5x9.5(t=2.3) 3 200 3
RF305B6S Surface mount 6.5x9.5(t=2.3) 3 600 3
RF501B2S Surface mount 6.5x9.5(t=2.3) 3 200 5
RF505B6S Surface mount 6.5x9.5(t=2.3) 3 600 5
RF601B2D Surface mount 6.5x9.5(t=2.3) 3 200 6
RFN10B3S Surface mount 6.5x9.5(t=2.3) 3 350 10
RFN5B2S Surface mount 6.5x9.5(t=2.3) 3 200 5
RFN5B3S Surface mount 6.5x9.5(t=2.3) 3 350 5
RFN5B6S Surface mount 6.5x9.5(t=2.3) 3 600 5
RF1501NS3S Surface mount 10.1x13.1(t=4.5) 3 300 20
RF2001NS3D Surface mount 10.1x13.1(t=4.5) 3 300 20
RFN10NS3S Surface mount 10.1x13.1(t=4.5) 3 350 10
RFN10NS4S Surface mount 10.1x13.1(t=4.5) 3 430 10
RFN10NS6S Surface mount 10.1x13.1(t=4.5) 3 600 10
RFN20NS3S Surface mount 10.1x13.1(t=4.5) 3 350 20
RFN20NS4S Surface mount 10.1x13.1(t=4.5) 3 430 20
RFN20NS6S Surface mount 10.1x13.1(t=4.5) 3 600 20
RFUH10NS4S Surface mount 10.1x13.1(t=4.5) 3 430 10
RFUH10NS6S Surface mount 10.1x13.1(t=4.5) 3 600 10
RFUH20NS3S Surface mount 10.1x13.1(t=4.5) 3 350 20
RFUH20NS4S Surface mount 10.1x13.1(t=4.5) 3 430 20
RFUH20NS6S Surface mount 10.1x13.1(t=4.5) 3 600 20
RFUH25NS3S Surface mount 10.1x13.1(t=4.5) 3 350 20
RFUS20NS4S Surface mount 10.1x13.1(t=4.5) 3 430 20
RFUS20NS6S Surface mount 10.1x13.1(t=4.5) 3 600 20
RFN10TB4S Leaded type 15.0x10.0 2 430 10
RFN20TB4S Leaded type 15.0x10.0 2 430 20
RFUH10TB4S Leaded type 15.0x10.0 2 430 10
RFUH20TB3S Leaded type 15.0x10.0 2 350 20
RFUH20TB4S Leaded type 15.0x10.0 2 430 20
RFUH25TB3S Leaded type 15.0x10.0 2 350 20
RF1001T2D Leaded type 15.0x10.0 3 200 10
RF1601T2D Leaded type 15.0x10.0 3 200 16
RF2001T2D Leaded type 15.0x10.0 3 200 20
RF2001T3D Leaded type 15.0x10.0 3 300 20
RF2001T4S Leaded type 15.0x10.0 3 400 20
RF601T2D Leaded type 15.0x10.0 3 200 6
RFN10T2D Leaded type 15.0x10.0 3 200 10
RFN16T2D Leaded type 15.0x10.0 3 200 16
RFN20T2D Leaded type 15.0x10.0 3 200 20
RF1005TF6S Leaded type 15.0x10.0 2 600 10
RF1501TF3S Leaded type 15.0x10.0 2 300 20
RF505TF6S Leaded type 15.0x10.0 2 600 5
RFN10TF6S Leaded type 15.0x10.0 2 600 10
RFN20TF6S Leaded type 15.0x10.0 2 600 20
RFN5TF8S Leaded type 15.0x10.0 2 800 5
RFU10TF6S Leaded type 15.0x10.0 2 600 10
RFU5TF6S Leaded type 15.0x10.0 2 600 5
RFUH10TF6S Leaded type 15.0x10.0 2 600 10
RFUH20TF6S Leaded type 15.0x10.0 2 600 20
RFUS10TF4S Leaded type 15.0x10.0 2 430 10
RFUS20TF6S Leaded type 15.0x10.0 2 600 20
RFX10TF6S Leaded type 15.0x10.0 2 600 10
RFU20TM5S Leaded type 15.0x10.0 3 530 20
RFUS20TM4S Leaded type 15.0x10.0 3 430 20
RFUS20TM6S Leaded type 15.0x10.0 3 600 20

 

 Diodes