Excellence in Electronics - ROHM

Detection Schottky Diodes

RB886CS

Outline

RB886CS Outline

1.0x0.6(t=0.37)

Dimensions

RB886CS Dimensions

 

Equivalent circuit diagram

RB886CS 等価回路図

 

[ Product description ]

ROHM's detection schottky diodes are available as low capacitance types in lineup suitable for detection circuit of high frequency band up to 2GHz.

Features

• Ultla-small mold type.:VMN2
• Low capacitance and for high-efficient radio detection.

Product specifications

Absolute maximum ratings (Ta=25ºC)
Rated parameters Standard value Conditions
Reverse voltage(repetitive peak) VRM -  
Reverse voltage(DC) VR(V) 5  
Forward current(DC) IF(A) 0.01  
Junction temperature Tj(°C) 125  
Storage temperature Tstg(°C) -40 to +125  

*The contents described here are just outline for introduction.
Please obtain the specification sheets from us for thorough check before use.



Copyright © 1997-2012 ROHM CO.,LTD.