ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • OKI Semiconductor
  • Kionix
  • Distribution Inventory Search

Diodes

Detection Schottky Diodes

ROHM detection schottky diodes in lineup are of low-capacitance typep suitable for detection circuits up to 2GHz band.
Product lineup
●Detection Schottky Diodes

※The circuit diagram is displayed when the pointer is put on the type name.
Package(mm)Part No.VF(V) MaxCt(pF) Max
 IF(mA) IF(mA)f(MHz)
VMN2RB886CS0.3510.8
VMD2RB886G0.3510.811
EMD3
<SC-75A>
(SOT-416)
RB876W0.3510.811
EMD4
<SC-75A>
RB851Y0.461-11
RB861Y0.2911.111
RB886Y0.3510.811

 Diodes