UMZC6.8NFM (New)
3.5V 200mW, Highly Reliable, Transient Voltage Suppressor

UMZC6.8NFM is high reliability TVS Diode for surge protection.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | UMZC6.8NFMT106
Status | Recommended
Package | UMD3
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Package(JEITA)

SC-70

Package Code

SOT-323

Mounting Style

Surface mount

Number of terminal

3

Power Dissipation (PD)[mW]

200

Configuration

A-Common

# of protection line

2

Capacitance [pF]

3

IR (Max.) [uA]

0.5

VESDIEC61000-4-2 [kV]

±15

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2x2.1 (t=1)

Find Similar

Features:

  • High reliability
  • Small mold type
  • Low capacitance

Similar Products

 

Different Grade

UMZC6.8NFMFH   Grade| Automotive StatusRecommended