MMBZ15VALY
12V, SOT-23, Dual Line, Anode Common Transient Voltage Suppressor

MMBZ15VALY is the TVS diode which is ideal for ESD Protection in electronic devices. this high surge resistance provide superior protection.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | MMBZ15VALYT116
Status | Recommended
Package | SOT-23
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Package Code

SOT-23

Mounting Style

Surface mount

Number of terminal

3

Power Dissipation (PD)[mW]

225

PPP @ 10/1000us (Max.) [W]

40

Configuration

A-Common

# of protection line

2

VRWM [V]

12

Capacitance [pF]

75

VCL @ IPP 10/1000us (Max.) [V]

21

IPP 10x1000us (Max.) [A]

1.9

VESDIEC61000-4-2 [kV]

30

Storage Temperature (Min.)[°C]

-65

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.9x2.4 (t=1.15)

Find Similar

Features:

  • Small mold type
  • High reliability
  • ESD protection level 30kV (IEC61000-4-2 Contact)

Similar Products

 

Different Grade

MMBZ15VALYFH   Grade| Automotive StatusRecommended