ESD18VFMFH (New)
16V, 110W, Automotive Transient Voltage Suppressor

ESD18VFMFH is a TVS diode which is ideal for ESD protection in electronic devices. This high surge resistance provide superior protection. This product complies with automotive qualified (AEC-Q101 Qualified).

Data Sheet Buy Sample
Data Sheet Buy Sample

Product Detail

 
Part Number | ESD18VFMFHT106
Status | Recommended
Package | UMD3
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Package(JEITA)

SC-70

Package Code

SOT-323

Mounting Style

Surface mount

Number of terminal

3

PPP @ 8/20us (Max.) [W]

110

Configuration

Bidirectional

# of protection line

2

VRWM [V]

16

VBR (Min.) [V]

17.86

VBR (Max.) [V]

19.74

Capacitance [pF]

12

IPP 8x20us (Max.) [A]

3.5

VESDIEC61000-4-2 [kV]

±30

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2x2.1 (t=1)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • High reliability
  • Small mold type