RB168MM100TF
Super Low IR, 100V, 1A, SOD-123FL, Schottky Barrier Diode for Automotive
RB168MM100TF
RB168MM100TF
Super Low IR, 100V, 1A, SOD-123FL, Schottky Barrier Diode for Automotive
RB168MM100TF is the high reliability Automotive Schottky Barrier Diode, suitable for general rectification.
Product Detail
Part Number | RB168MM100TFTR
Status |
Recommended
Package |
PMDU
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Product Longevity Program |
10 Years
Specifications:
Configuration
Single
Package Code
SOD-123FL
Package(JEITA)
SC-109B
Mounting Style
Surface mount
Number of terminal
2
VRM[V]
100
Reverse Voltage VR[V]
100
Average Rectified Forward Current IO[A]
1
IFSM[A]
40
Forward Voltage VF(Max.)[V]
0.81
IF @ Forward Voltage [A]
1
Reverse Current IR(Max.)[mA]
0.0004
VR @ Reverse Current[V]
100
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
1.6x3.5 (t=0.9)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
- Small power mold type (PMDU)
- High reliability
- Super low IR