BAS40-05HY
40V, 120mA, SOT-23, Cathode Common, Schottky Barrier Diode

BAS40-05HY is low VF and high reliability Schottky Barrier Diode, suitable for small current rectification. Very common package SOT-23 and high productive efficiency help your design better.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BAS40-05HYT116
Status | Active
Package | SOT-23
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Configuration

C-Common

Package Code

SOT-23

Mounting Style

Surface mount

Number of terminal

3

VRM[V]

40

Reverse Voltage VR[V]

40

Average Rectified Forward Current IO[A]

0.12

IFSM[A]

0.6

Forward Voltage VF(Max.)[V]

1

IF @ Forward Voltage [A]

0.04

Reverse Current IR(Max.)[mA]

0.01

VR @ Reverse Current[V]

40

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.9x2.4 (t=1.15)

Find Similar

Features:

  • Ultra small mold type (SOT-23)
  • High reliability
  • Low VF

Similar Products

 

Different Grade

BAS40-05HYFH   Grade| Automotive StatusActive
X

Most Viewed