RRE04EA6DFH
Automotive Standard Rectifier Diode (AEC-Q101 Qualified)
RRE04EA6DFH
RRE04EA6DFH
Automotive Standard Rectifier Diode (AEC-Q101 Qualified)
RRE04EA6DFH is the high reliability Automotive Standard Rectifier Diode, suitable for general rectification.
Product Detail
Specifications:
Configuration
Dual Line
Package Code
SOT-25T
Mounting Style
Surface mount
Number of terminal
5
VRM[V]
600
Average Rectified Forward Current IO[A]
0.4
IFSM[A]
2
Forward Voltage VF(Max.)[V]
1.1
IF @ Forward Voltage [A]
0.2
Reverse Current IR(Max.)[mA]
0.001
VR @ Reverse Current [V]
600
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2.9x2.8 (t=0.95)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
- Small mold type (TSMD5)
- High reliability