RFU02VSM6S
Super Fast Recovery Diode
RFU02VSM6S
RFU02VSM6S
Super Fast Recovery Diode
RFU02VSM6S is the silicon epitaxial planar type Fast Recovery Diode.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | RFU02VSM6STR
Status |
Recommended
Package |
TUMD2SM
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
Configuration
Single
Package Code
SOD-323HE
Mounting Style
Surface mount
Number of terminal
2
VRM[V]
600
Reverse Voltage VR[V]
600
Average Rectified Forward Current IO[A]
0.2
IFSM[A]
1
Forward Voltage VF(Max.)[V]
2.2
IF @ Forward Voltage [A]
0.2
Reverse Current IR(Max.)[mA]
0.01
VR @ Reverse Current [V]
600
trr(Max.)[ns]
35
IF @ trr [mA]
100
IR @ trr [A]
0.1
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
1.4x2.5 (t=0.8)
Features:
・Small mold type.・High-speed switching.
Reference Design / Application Evaluation Kit
-
- Evaluation Board - BM2PAA1Y-EVK-001
Non-Isolated Buck Convertor 7.2 W 12 V Output BM2PAA1Y-Z
-
- Evaluation Board - BM2PAB1Y-EVK-001
Non-Isolated Buck Convertor 7.2 W 12 V Output BM2PAB1Y-Z
-
- Evaluation Board - BM2PDA1Y-EVK-001
Non-Isolated Buck Convertor 8.4 W 24 V Output
-
- Evaluation Board - BM2PDB1Y-EVK-001
Non-Isolated Buck Convertor 10 W 24 V Output
-
- Evaluation Board - BM1P10CFJ-EVK-001
Isolated Flyback Type PWM Mode 48W 24V Output