DAN235FMFH
35V 1.2pF, UMD3, Cathode Common, Low rF Band Switching Diodes for Automotive (AEC-Q101 Qualified)

DAN235FMFH is suitable for High frequency switching Band Switching diode. This is a high-reliability product of automotive grade qualified to AEC-Q101.

Product Detail

 
Part Number | DAN235FMFHT106
Status | Recommended
Package | UMD3
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Configuration

C-Common

Package Code

SOT-323

Package(JEITA)

SC-70

Mounting Style

Surface mount

Number of terminal

3

Reverse Voltage VR[V]

35

Tj[°C]

150

Ct[pF]

1.2

VR @ Ct [V]

6

f @ Ct [MHz]

1

rF[Ω]

0.9

IF @ rF [mA]

2

f @ rF [MHz]

100

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2x2.1 (t=1)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • High reliability
  • Small mold type
  • Low rF

Similar Products

 

Different Grade

DAN235FM   Grade| Standard StatusRecommended
X

Most Viewed