Features
1 Trace Blood Analysis
Banalyst realizes the measurement with a drop of blood taken from a fingertip and an earlobe. The method of Banalyst is drawing attention as a way of blood collection that does not make children cry.

2 Simple operation
The measurement is completed in only 3 steps
1.Blood sampling (using a provided capillary)
2.Set the capillary in the µTAS chip
3.Set the µTAS chip in Banalyst and press “Start” button.
Banalyst can measure HbA1c, CRP and hsCRP by selecting µTAS Chips.
Calibration is not required.

3 Easy maintenance
The only disposable itim is the µTAS chip.Cleaning and washing are not requred.









News
RoHS directive compliance