Applications

Applications

STB(Set Top Box)(IC)

* Clicking on will display the most relevant results.

Description Device
Motor Driver ROHM offers motor drivers for a broad range of applications, from brush, H-bridge, reversible, and stepping types to drivers in printers, mobile phones, and PCs. Motor Drivers
Temperature Sensor ROHM's lineup of Small, highly accurate temperature sensor IC series the temperature detecting function into single-chip, and can suppress the management cost. Compact High Accuracy
Temperature Sensor ICs
Fan In addition to high current capacity and silent operation, ROHM's motor drivers for brushless DC cooling fans feature low ON-resistance for greater airflow capability. DC Brushless Motor Drivers for Cooling Fans

Description Device
Switching Reg ROHM's switching regulators with integrated MOSFET feature high frequency operation and high efficiency, contributing to greater compactness and energy savings. Single-chip Type with
Built-in FET Switching Regulators
ROHM controllers do not integrate a FET,ensuring greater design flexibility and potentially greater performance and efficiency. Large Current External FET
Switching Regulator Controllers
ROHM's power supply ICs for PCs are optimized for systems incorporating multiple components,suchas the CPU, graphics chip, and DRAM. Switching Regulators for
DDR-SDRAM Cores
LDO ROHM's standard LDO regulators are optimized for a variety of applications, such as car stereos and TVs
Standard LDO Regulators
ROHM's power supply ICs for PCs are optimized for systems incorporating multiple components,suchas the CPU, graphics chip, and DRAM.
Ultra Low Dropout Linear Regulators for PC Chipsets (Integrated FET)

Description Device
Video Driver ROHM's wide lineup of system video drivers include general purpose products, high definition broadband video drivers, and specialized ICs for DVD recorders. High-Performance System Video Drivers
OP Amp ROHM offers a full lineup of op-amps and comparators, including bipolar, CMOS, ground sense (single power supply), dual supply, high voltage resistance, low noise, low saturation, low current consumption, and input/output full swing types. Operational Amplifiers / Comparators

Description Device
CLK GEN ROHM's clock generators make it possible to generate the audio, video and system clocks required by digital devices utilizing proprietary PLL technology. Clock Generators

Description Device
LED Driver ROHM's lineup of LED drivers for LCD backlights include standard and high power types as well as units enabling brightness adjustment,ensuring compatibility with a wide range of compact LCD panels. LED Drivers for LCD Backlights

Description Device
EEPROM ROHM's lineup of non-volatile serial EEPROMs, optimized for data retention, are available in a wide range of capacities, bus interfaces, and package types.
EEPROMs

Description Device
Reset IC ROHM reset ICs (voltage detectors) feature ±1% detection voltage accuracy, low power consumption, a thin, compact package, and are available in a wide range of voltages.
Voltage Detector ICs (Reset ICs)

Description Device
High-side SW ROHM's power management switch ICs for PCs and consumer electronic equipment integrates a low ON-resistance MOSFET switch and multiple protection circuits on a single chip. Power Management Switch ICs for PCs and Digital Consumer Products

Description Device
Light Sensor ROHM's lineup of light sensor ICs include digital output types and analog output types resistant to light sources. BH1600FVC(Analog)
BH1710FVC(Digital)
Light Sensor LED Driver EEPROM Reset IC CLK GEN High-side SW LDO LDO Switching Reg Switching Reg Switching Reg Motor Driver Fan Switching Reg Temperature Sensor OP Amp Video Driver