|
|
Applications
Surveillance Camera(IC)
| * |
Clicking on will display the most relevant results. |
| Description |
Device |
| D/A Converter |
ROHM's D/A converters allow control from the microcontroller,feature customizable output voltage, and are available in 8bit and 10bit resolutions. |
D/A Converter ICs Series |
| Description |
Device |
| Lens Driver |
Motor drivers for camera blocks (i.e. focus, zoom) |
BD6735FV |
| Stepping Motor Driver |
ROHM stepping motor driver ICs adopt low-energy DMOS output, high efficiency bipolar drive, and a PWM constant current control system, providing the optimal solution to virtually any application. |
BD638x Series |
| Description |
Device |
| CMOS LDO |
ROHM’s low dropout regulators for portable electronics utilize proprietary CMOS processes, resulting in ultra-low consumption and high precision. A broad lineup of regulators with input/output voltage difference is available, optimized for a variety of compact devices, including mobile phones, portable audio players, and digital cameras.
|
CMOS LDO Regulators for Portable Devices |
| Description |
Device |
| Image Processor |
ROHM's camera image processors for home electronics and security devices feature units with internal camera DSP and are compatible with MPEG4 and a variety of audio formats, including MP3, and AAC. |
BU6566GVW/6568GV |
| Description |
Device |
| SP Amp |
ROHM's speaker/headphone amps are ideally suited for a wide range of applications requiring audio output, from portable products to TVs. |
BD7830NUV/5460GUL |
| Description |
Device |
| Voice Synthesis IC |
ROHM's hi-fi voice synthesis ICs integrate a phrase function for customized voice guidance capability. |
BU6952FV |
| Description |
Device |
| AIE |
Correction IC of the image of the ROHM is real-time animation engine IC for the car navigation and the Clmano monitor. |
BU1570KN/1571KN/BU6520FV |
| TV Encoder |
| Description |
Device |
| EEPROM |
ROHM's lineup of non-volatile serial EEPROMs, optimized for data retention, are available in a wide range of capacities, bus interfaces, and package types.
|
EEPROMs |
| Reset IC |
ROHM reset ICs (voltage detectors) feature ±1% detection voltage accuracy, low power consumption, a thin, compact package, and are available in a wide range of voltages.
|
Voltage Detector IC Series |
| Description |
Device |
| Light Sensor |
ROHM's lineup of light sensor ICs include digital output types and analog output types resistant to light sources. |
BH1600FVC(Analog) |
| BH1710FVC(Digital) |
| Description |
Device |
| System Power Supply |
ROHM's lineup of power supplies for digital still and video cameras include both controller types and units with internal FET. |
BD9740KN/9745EKN/BD39xx Series |
| DC/DC |
ROHM's switching regulators with integrated MOSFET feature high frequency operation and high efficiency, contributing to greater compactness and energy savings. |
BD91XX Series |
| Description |
Device |
| Power Supply for DDR-SDRAM |
ROHM's power supply ICs for PCs are optimized for systems incorporating multiple components,suchas the CPU, graphics chip, and DRAM. |
High performance power supply ICs
for PCs |
 |