Applications

IC Solutions

Recommended
  Devices

Applications

Refrigerator(IC)

* Clicking on will display the most relevant results.

Description Device
Voice Synthesis IC General purpose voice guidance digital audio ICs BU6954FV/6952FV/BU6930FV/6922KV
BU7848FV

Description Device
Hall Sensor IC Hall ICs for door open/close detection BD7401G

Description Device
Possible Reversal Drivers for water feed valves and ice makers Reversible Motor Drivers for Brush Motors

Description Device
DC/DC Converter ROHM's switching regulators with integrated MOSFET feature high frequency operation and high efficiency, contributing to greater compactness and energy savings. BD9701FP/9703FP
BD9702CP-V5

Description Device
EEPROM ROHM's lineup of non-volatile serial EEPROMs, optimized for data retention, are available in a wide range of capacities, bus interfaces, and package types.
EEPROMs

Description Device
Reset IC ROHM reset ICs (voltage detectors) feature ±1% detection voltage accuracy, low power consumption, a thin, compact package, and are available in a wide range of voltages.
Voltage Detector IC Series

Description Device
Fan Motor In addition to high current capacity and silent operation, ROHM's motor drivers for brushless DC cooling fans feature low ON-resistance for greater airflow capability.
Motor Drivers for Brushless DC
Cooling Fans

Description Device
3-pin REG ROHM's 3-terminal 78 series regulators feature high reliability and are available in a number of different configurations.
3-pin Regulators

Description Device
Toutch Panel(Capacitive Sensor) ROHM's electrostatic sensor control ICs integrate sensor data processing and application functions that reduce the load on the CPU.
BU21010MUV/BU21008MUV/BU21009MUV

Description Device
LDO ROHM's standard LDO regulators are optimized for a variety of applications, such as car stereos and TVs
LDO Regulators

Description Device
Stepper ROHM stepping motor driver ICs adopt low-energy DMOS output, high efficiency bipolar drive, and a PWM constant current control system, providing the optimal solution to virtually any application.
BD638X Series
Possible Reversal Ice Machine LDO 3-pin REG Stepper DC/DC Converter DC/DC Converter Hall Sensor IC Reset IC EEPROM Reset IC Voice Synthesis IC Fan Motor Toutch Panel(Capacitive Sensor)