Applications

Applications

PPC(Plain Paper Copier)(IC)

* Clicking on will display the most relevant results.

Description Device
Capasitive Sensor ROHM's electrostatic sensor control ICs integrate sensor data processing and application functions that reduce the load on the CPU. BU21008/10MUV
Ambient Sensor IC ROHM's lineup of light sensor ICs include digital output types and analog output types resistant to light sources. BH1600FVC(Analog)
BH1710FVC(Digital)
High-efficiency SW-Reg High-efficiency Step-down Switching Regulators with Built-in Power MOSFET
High-efficiency,Small,Few external components
BD91XX Series
LED Drivers for LCD Backlight White backlight LED drivers for medium to large LCD panels (Switching Regulator Type)
High precision, high efficiency 4-6ch current drivers
BD6066GU/EKN
BD6583MUV-A

Description Device
Stepping Motor Driver Advanced, high reliability products for PPCs BD638X Series
LVDS ROHM’s lineup of LVDS interface ICs feature a remarkably wide operating frequency range of between 8MHz and 150MHz and are available in both serializer and deserializer types compatible with 35bit to 70bit transmission rates. Data transmission up to 7 times faster than conventional serial transmission methods reduce the number of wires by more than 67%. BU825X Series
BU90LV047/48/49

Description Device
Termination Reg for DDR-SDRAMs Termination Regulator for DDR-SDRAMs
High-speed Load Response,High accuracy output voltage:Vref±30mV
BD353X Series
SW-Reg for DDR-SDRAM Cores Switching Regulators for DDR-SDRAM Cores
Ultra-fast response time
BD95XX Series

Description Device
Fan Controller In addition to high current capacity and silent operation, ROHM's motor drivers for brushless DC cooling fans feature low ON-resistance for greater airflow capability. BH67XX Series
BD6989FVM
Temperature Sensor ROHM's lineup of Small, highly accurate temperature sensor IC series the temperature detecting function into single-chip, and can suppress the management cost. BD1020HFV
BDE Series
Hall IC ROHM's Hall ICs for magnetic switches were developed for applications requiring open/close or slide detection. BU520XX Series

Description Device
H-bridge Driver ROHM's H-bridge motor drivers utilize CMOS transistor output and PWM drive. BD623X Series
Ultra LDO Chipsets Ultra Low Dropout Linear Regulators for PC Chipsets (Integrated FET)
Generate low output voltage with high efficiency from low voltage input
BD35XX Series
Fan Controller Ultra LDO Chipsets H-bridge Driver H-bridge Driver LVDS LVDS LVDS LVDS Stepping Motor Driver Stepping Motor Driver Stepping Motor Driver High-efficiency SW-Reg High-efficiency SW-Reg High-efficiency SW-Reg High-efficiency SW-Reg Hall IC Ambient Sensor IC LED Drivers for LCD Backlight Termination Reg for DDR-SDRAMs SW-Reg for DDR-SDRAM Cores Capasitive Sensor LVDS Temperature Sensor