|
|
Applications
PC (Discretes / Optoelectronics / Modules)

* Clicking on will display the most relevant results.
 |
|
|
Power Supply DC/DC Converter
|
|
For Power Supply Circuit
|
Conductive Polymer type,Tantalum Capacitors
|
|
|
|
AL case(3216-12[1206]low-profile type) 100µF Max. Topics |
|
|
|
P case (2012-12[0805] size) 15µF Max. * A case(3216-12[1206]size) 68µF Max. * B case(3528-21[1411] size) 330µF Max. * (*including under-development) •Low ESR achieved by change of cathode materials. •Combustibility significantly lowered. Features (PDF) |
Ultra-low ohmic resistance chip resistors for current detection
|
|
|
|
0603/0805/1206/1210/2010/2512 size Topics |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
•Low VF & Low IR •High breakdown resistance & high efficiency by ROHM's original technologies. |
Three-terminal EMI Filters
|
|
|
|
•4A rated current for 1608 [0603] package •Ultra-low internal resistance(10mΩ to 20mΩ) Topics |
|
|
|