Applications

Applications

PC (Discretes / Optoelectronics / Modules)

* Clicking on will display the most relevant results.

Recommended Devices

Optical Disk Drive

For Optical Pickup

Laser Diodes

RLD2WMGZ4 Outline
RLD2WMGZ4 (10mW/655nm,240mW(pulse)/782nm,high-radiation frame)

•CD :Recording/Playing
•DVD:Playing

RLD2WMGU1 Outline
RLD2WMGU1 (300mW(pulse)/662nm , 350mW(pulse)/782nm , high-radiation frame)

•CD,DVD high-speed recording & playing

Transmission type Photointerrupters

RPI-0126 Outline
RPI-0126 (2.8x1.8mm , t=2.0mm)

•Greater detection groove width in spite of small package/Gap width:1.2mm

RPI-0226 Outline
RPI-0226 (4.4x2.7mm , t=2.95mm)

•2mm-gap for surface-mounting.
•Positioning function built-in.
•High-reliability dual-mold housing.